??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN15-18GM55-UO-V93 - Inductive Sensors
Bill of material
NBN15-18GM55-UO-V93
Product Picture
MANUID
NBN15-18GM55-UO-V93
Short Description
Inductive sensor NBN15-18GM55-UO-V93
EAN
4050143215492
Manufacturer Type Description
NBN15-18GM55-UO-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
75 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.070
LENGTH
0.110
WIDTH
0.040
DEPTH
0.030
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей