??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN12-18GM70-E1-V1 - Inductive Sensors
Bill of material
NBN12-18GM70-E1-V1
Product Picture
MANUID
NBN12-18GM70-E1-V1
Short Description
Inductive sensor NBN12-18GM70-E1-V1
EAN
4050143424269
Manufacturer Type Description
NBN12-18GM70-E1-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
12 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
86 mm
Switch frequency
1300.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.060
LENGTH
0.090
WIDTH
0.017
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models