??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN12-18GM50-E2-M-150MM-3DT04 - Inductive Sensors
Bill of material
NBN12-18GM50-E2-M-150MM-3DT04
Product Picture
MANUID
NBN12-18GM50-E2-M-150MM-3DT04
Short Description
Inductive sensor NBN12-18GM50-E2-M-150MM-3DT04
EAN
4050143397822
Manufacturer Type Description
NBN12-18GM50-E2-M-150MM-3DT04
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
12 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
55 mm
Switch frequency
1500.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.070
LENGTH
0.250
WIDTH
0.025
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models