??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN12-18GM30-A2-V1 - Inductive Sensors
Bill of material
NBN12-18GM30-A2-V1
Product Picture
MANUID
NBN12-18GM30-A2-V1
Short Description
Inductive sensor NBN12-18GM30-A2-V1
EAN
4050143424238
Manufacturer Type Description
NBN12-18GM30-A2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
12 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
46 mm
Switch frequency
1300.000 Hz
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型