??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NBLUW8-50, HBLUW8-50 - Brackets - 8-45 Series, Base 50
Bill of material
NBLUW8-50
Part No.
Type Selection
Material
Surface Treatment
Anodize
Mass
223 g
Applicable Frame Series
HFS8-5050
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolt
CBM8-15, CBM8-25
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
2793 N
Previews
3D
Dimension
2D
Download CAD models