??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NBLTT6,HBLTT6 - Brackets HFS6 Thick Brackets 3 Slots 6 Holes
Bill of material
NBLTT6
Part No.
Type Selection
Material
Surface Treatment
Alumite
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
180 g
Applicable Bolt
CBM6-15
No. of Bolts
6
Applicable T-Nut
HNTT6-6
No. of T-Nuts
6
Allowable Load
2744 N
Previews
3D
2D
Download CAD models