??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
NBLTT5,HBLTT5 - Brackets HFS5 - Thick Brackets - 3 Slots 6 Holes
Bill of material
NBLTT5
Part No.
Type Selection
Material
Surface Treatment
Clear Anodize
Features
Thick Bracket
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
60 g
Applicable Bolt
CBM5-10
No. of Bolts
6
Applicable T-Nut
HNTT5-5
No. of Nuts
6
Allowable Load
1960 N
Previews
3D
2D
Descarga de modelos CAD