??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NBLTS8-45, HBLTS8-45 - Brackets - 8-45 Series, Thick Brackets, 45 degree Angle
Bill of material
NBLTS8-45
Part No.
Type Selection
Material
Surface Treatment
Clear Anodizing
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
80 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Dimension
2D
Download CAD models