??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
NBLTD8, HBLTD8, HBLTDB8 - Brackets - 8 Series, Thick Brackets, 2 Slots
Bill of material
NBLTD8
Part Number
Type Selection
Material
Surface Treatment
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
154 g
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
3087 N
Previews
3D
2D
Download CAD models