??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBE51_54 - Polyurethane shock absorbing material ??¨¨ Counterbore type ??¨¨ Length specified type
Bill of material
NBE52-D15-L10-M3-h5
Code
Type
Counterbore Type-Length Specified Type
Material
Polyurethane
Hardness
Shore A80
Color
D
mm
D Tolerance
+0.2/-0.2
L
mm
Enter value for L
mm
cm
inch
ft
M(Applicable Bolts)
h
mm
Enter value for HH
h
mm
cm
inch
ft
H Tolerance
+0.2/-0.2
d1
6.0 mm
d2
3.5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models