??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-F33-A2-M1 - Inductive Sensors
Bill of material
NBB8-F33-A2-M1
Product Picture
MANUID
NBB8-F33-A2-M1
Short Description
Inductive sensor NBB8-F33-A2-M1
EAN
4050143050062
Manufacturer Type Description
NBB8-F33-A2-M1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-35.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
50 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
10 mm
Height of sensor
25 mm
Switch frequency
350.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.100
LENGTH
0.266
WIDTH
0.170
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models