??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-F148P10-E0-M - Inductive Sensors
Bill of material
NBB8-F148P10-E0-M
Product Picture
MANUID
NBB8-F148P10-E0-M
Short Description
Inductive sensor NBB8-F148P10-E0-M
EAN
4050143382514
Manufacturer Type Description
NBB8-F148P10-E0-M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
Anodized
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
35 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
aluminum
Length of sensor
50 mm
Height of sensor
20 mm
Switch frequency
600.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir