??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-30GM60-I3 - Inductive Sensors
Bill of material
NBB8-30GM60-I3
Product Picture
MANUID
NBB8-30GM60-I3
Short Description
Inductive analog sensor NBB8-30GM60-I3
EAN
4050143048175
Manufacturer Type Description
NBB8-30GM60-I3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.270
LENGTH
0.060
WIDTH
0.140
DEPTH
0.005
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models