??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM70-E2-V94 - Inductive Sensors
Bill of material
NBB8-18GM70-E2-V94
Product Picture
MANUID
NBB8-18GM70-E2-V94
Short Description
Inductive sensor NBB8-18GM70-E2-V94
EAN
4050143488742
Manufacturer Type Description
NBB8-18GM70-E2-V94
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
70 mm
Switch frequency
500.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models