??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM60-UO-V12 - Inductive Sensors
Bill of material
NBB8-18GM60-UO-V12
MANUID
NBB8-18GM60-UO-V12
Short Description
Inductive sensor NBB8-18GM60-UO-V12
EAN
4050143148233
Manufacturer Type Description
NBB8-18GM60-UO-V12
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
70 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector 1/2 Inch
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.060
LENGTH
0.086
WIDTH
0.108
DEPTH
0.017
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models