??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM60-UO - Inductive Sensors
Bill of material
NBB8-18GM60-UO
Product Picture
MANUID
NBB8-18GM60-UO
Short Description
Inductive sensor NBB8-18GM60-UO
EAN
4050143021963
Manufacturer Type Description
NBB8-18GM60-UO
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
63 mm
Switch frequency
30.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.180
LENGTH
0.180
WIDTH
0.169
DEPTH
0.020
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD