??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM60-B3-V1 - Inductive Sensors
Bill of material
NBB8-18GM60-B3-V1
Product Picture
MANUID
NBB8-18GM60-B3-V1
Short Description
Inductive sensor NBB8-18GM60-B3-V1
EAN
4050143032327
Manufacturer Type Description
NBB8-18GM60-B3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
programmable/configurable
Diameter of sensor
18 mm
Design of control output
AS interface
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
75 mm
Switch frequency
200.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.057
WIDTH
0.078
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models