??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM50-E2-3G-3D - Inductive Sensors
Bill of material
NBB8-18GM50-E2-3G-3D
Product Picture
MANUID
NBB8-18GM50-E2-3G-3D
Short Description
Inductive sensor NBB8-18GM50-E2-3G-3D
EAN
4050143453641
Manufacturer Type Description
NBB8-18GM50-E2-3G-3D
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
50 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.124
WIDTH
0.062
DEPTH
0.031
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir