??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM30-E3-V1 - Inductive Sensors
Bill of material
NBB8-18GM30-E3-V1
Product Picture
MANUID
NBB8-18GM30-E3-V1
Short Description
Inductive sensor NBB8-18GM30-E3-V1
EAN
4050143423798
Manufacturer Type Description
NBB8-18GM30-E3-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
46 mm
Switch frequency
1350.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.045
WIDTH
0.018
DEPTH
0.018
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models