??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-18GM30-A2-V1 - Inductive Sensors
Bill of material
NBB8-18GM30-A2-V1
Product Picture
MANUID
NBB8-18GM30-A2-V1
Short Description
Inductive sensor NBB8-18GM30-A2-V1
EAN
4050143423828
Manufacturer Type Description
NBB8-18GM30-A2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
antivalent
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
46 mm
Switch frequency
1350.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.102
WIDTH
0.051
DEPTH
0.026
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model