??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB6-F-B3B - Inductive Sensors
Bill of material
NBB6-F-B3B
Product Picture
MANUID
NBB6-F-B3B
Short Description
Inductive sensor NBB6-F-B3B
EAN
4050143019649
Manufacturer Type Description
NBB6-F-B3B
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
6 mm
Housing coating
Uncoated
Voltage type
DC
Width of sensor
30 mm
Design of control element
programmable/configurable
Design of control output
AS interface
Housing construction form
Block
Housing material
Polyester
Length of sensor
45 mm
Height of sensor
12 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.080
LENGTH
0.153
WIDTH
0.126
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models