??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-F9-E2-V3 - Inductive Sensors
Bill of material
NBB5-F9-E2-V3
Product Picture
MANUID
NBB5-F9-E2-V3
Short Description
Inductive sensor NBB5-F9-E2-V3
EAN
4050143004454
Manufacturer Type Description
NBB5-F9-E2-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
16 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
38.5 mm
Height of sensor
16.5 mm
Switch frequency
500.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.036
WIDTH
0.078
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models