??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-F33X-E2-AMP - Inductive Sensors
Bill of material
NBB5-F33X-E2-AMP
Product Picture
MANUID
NBB5-F33X-E2-AMP
Short Description
Inductive sensor NBB5-F33X-E2-AMP
EAN
4050143089642
Manufacturer Type Description
NBB5-F33X-E2-AMP
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-35.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
Uncoated
Voltage type
DC
Width of sensor
25 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
73 mm
Height of sensor
10 mm
Switch frequency
500.000 Hz
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.074
WIDTH
0.032
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model