??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-F33M-E2 - Inductive Sensors
Bill of material
NBB5-F33M-E2
Product Picture
MANUID
NBB5-F33M-E2
Short Description
Inductive sensor NBB5-F33M-E2
EAN
4050143006717
Manufacturer Type Description
NBB5-F33M-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
50 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Metal film
Length of sensor
10 mm
Height of sensor
25 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.150
WIDTH
0.030
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models