??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-F33-A2-5M - Inductive Sensors
Bill of material
NBB5-F33-A2-5M
Product Picture
MANUID
NBB5-F33-A2-5M
Short Description
Inductive sensor NBB5-F33-A2-5M
EAN
4050143011834
Manufacturer Type Description
NBB5-F33-A2-5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
50 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
10 mm
Height of sensor
25 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.200
LENGTH
0.182
WIDTH
0.164
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models