??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-F104M-E2-C-200MM-V1 - Inductive Sensors
Bill of material
NBB5-F104M-E2-C-200MM-V1
Product Picture
MANUID
NBB5-F104M-E2-C-200MM-V1
Short Description
Inductive sensor NBB5-F104M-E2-C-200MM-V1
EAN
4050143265633
Manufacturer Type Description
NBB5-F104M-E2-C-200MM-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
20 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Zink print cast
Length of sensor
32 mm
Height of sensor
8 mm
Switch frequency
100.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
US
WEIGHT
0.030
LENGTH
0.221
WIDTH
0.004
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models