??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-18GM60-WS-10M - Inductive Sensors
Bill of material
NBB5-18GM60-WS-10M
Product Picture
MANUID
NBB5-18GM60-WS-10M
Short Description
Inductive sensor NBB5-18GM60-WS-10M
EAN
4050143003020
Manufacturer Type Description
NBB5-18GM60-WS-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Switch frequency
20.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.370
LENGTH
0.179
WIDTH
0.192
DEPTH
0.040
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD