??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-18GM60-I3-V1 - Inductive Sensors
Bill of material
NBB5-18GM60-I3-V1
Product Picture
MANUID
NBB5-18GM60-I3-V1
Short Description
Inductive analog sensor NBB5-18GM60-I3-V1
EAN
4050143051779
Manufacturer Type Description
NBB5-18GM60-I3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
75 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.070
LENGTH
0.075
WIDTH
0.024
DEPTH
0.018
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models