??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-18GM50-E2-0,5M-Y0055 - Inductive Sensors
Bill of material
NBB5-18GM50-E2-0,5M-Y0055
Product Picture
MANUID
NBB5-18GM50-E2-0,5M-Y0055
Short Description
Inductive sensor NBB5-18GM50-E2-0,5M-Y0055
EAN
4050143447688
Manufacturer Type Description
NBB5-18GM50-E2-0,5M-Y0055
mechanical installation conditions
flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
56 mm
Switch frequency
1950.000 Hz
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models