??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB5-18GM40-E0-V1 - Inductive Sensors
Bill of material
NBB5-18GM40-E0-V1
Product Picture
MANUID
NBB5-18GM40-E0-V1
Short Description
Inductive sensor NBB5-18GM40-E0-V1
EAN
4050143423972
Manufacturer Type Description
NBB5-18GM40-E0-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
51 mm
Switch frequency
1950.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.060
WIDTH
0.010
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models