??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-F1-A0-Y218693 - Inductive Sensors
Bill of material
NBB4-F1-A0-Y218693
Product Picture
MANUID
NBB4-F1-A0-Y218693
Short Description
Inductive sensor NBB4-F1-A0-Y218693
EAN
4050143320684
Manufacturer Type Description
NBB4-F1-A0-Y218693
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Polyamide
Length of sensor
26 mm
Height of sensor
40 mm
Switch frequency
1400.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models