??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM75-US - Inductive Sensors
Bill of material
NBB4-12GM75-US
Product Picture
MANUID
NBB4-12GM75-US
Short Description
Inductive sensor NBB4-12GM75-US
EAN
4050143021833
Manufacturer Type Description
NBB4-12GM75-US
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
12 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
75 mm
Switch frequency
30.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型