??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM50-EI-V1-M1 - Inductive Sensors
Bill of material
NBB4-12GM50-EI-V1-M1
Product Picture
MANUID
NBB4-12GM50-EI-V1-M1
Short Description
Inductive sensor NBB4-12GM50-EI-V1-M1
EAN
4050143157471
Manufacturer Type Description
NBB4-12GM50-EI-V1-M1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
65 mm
Switch frequency
1800.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models