??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB4-12GM50-E2-0,8M-V1-Y0205 - Inductive Sensors
Bill of material
NBB4-12GM50-E2-0,8M-V1-Y0205
Product Picture
MANUID
NBB4-12GM50-E2-0,8M-V1-Y0205
Short Description
Inductive sensor NBB4-12GM50-E2-0,8M-V1-Y0205
EAN
4050143463831
Manufacturer Type Description
NBB4-12GM50-E2-0,8M-V1-Y0205
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
53 mm
Switch frequency
2550.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.060
LENGTH
0.124
WIDTH
0.062
DEPTH
0.002
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés