??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB30-U1K-A0 - Inductive Sensors
Bill of material
NBB30-U1K-A0
Product Picture
MANUID
NBB30-U1K-A0
Short Description
Inductive sensor NBB30-U1K-A0
EAN
4050143422531
Manufacturer Type Description
NBB30-U1K-A0
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
30 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Polyamide
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
60.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.210
LENGTH
0.145
WIDTH
0.045
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型