??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB30-L2K-A0-V1 - Inductive Sensors
Bill of material
NBB30-L2K-A0-V1
Product Picture
MANUID
NBB30-L2K-A0-V1
Short Description
Inductive sensor NBB30-L2K-A0-V1
EAN
4050143422593
Manufacturer Type Description
NBB30-L2K-A0-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
30 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Polyamide
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
60.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.140
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models