??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB25-FPS-A2 - Inductive Sensors
Bill of material
NBB25-FPS-A2
Product Picture
MANUID
NBB25-FPS-A2
Short Description
Inductive sensor NBB25-FPS-A2
EAN
4050143035441
Manufacturer Type Description
NBB25-FPS-A2
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
25 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
60 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
77 mm
Height of sensor
41 mm
Switch frequency
70.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.260
LENGTH
0.080
WIDTH
0.083
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models