??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB20-U2-UU - Inductive Sensors
Bill of material
NBB20-U2-UU
Product Picture
MANUID
NBB20-U2-UU
Short Description
Inductive sensor NBB20-U2-UU
EAN
4050143040254
Manufacturer Type Description
NBB20-U2-UU
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
AC/DC
Width of sensor
40 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
100.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.270
LENGTH
0.149
WIDTH
0.047
DEPTH
0.048
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD