??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB20-U1-A2-T-V1 - Inductive Sensors
Bill of material
NBB20-U1-A2-T-V1
Product Picture
MANUID
NBB20-U1-A2-T-V1
Short Description
Inductive sensor NBB20-U1-A2-T-V1
EAN
4050143050901
Manufacturer Type Description
NBB20-U1-A2-T-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Plastic/metal
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
440.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.270
LENGTH
0.049
WIDTH
0.150
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models