??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB20-L2M-A0-V1 - Inductive Sensors
Bill of material
NBB20-L2M-A0-V1
Product Picture
MANUID
NBB20-L2M-A0-V1
Short Description
Inductive sensor NBB20-L2M-A0-V1
EAN
4050143314560
Manufacturer Type Description
NBB20-L2M-A0-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Polyamide
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
440.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.230
LENGTH
0.083
WIDTH
0.051
DEPTH
0.052
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models