??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB20-L2-Z5-V1 - Inductive Sensors
Bill of material
NBB20-L2-Z5-V1
Product Picture
MANUID
NBB20-L2-Z5-V1
Short Description
Inductive sensor NBB20-L2-Z5-V1
EAN
4050143000395
Manufacturer Type Description
NBB20-L2-Z5-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Housing material
Polyamide
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.140
LENGTH
0.085
WIDTH
0.050
DEPTH
0.085
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD