??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-V3-E1-V5 - Inductive Sensors
Bill of material
NBB2-V3-E1-V5
Product Picture
MANUID
NBB2-V3-E1-V5
Short Description
Inductive sensor NBB2-V3-E1-V5
EAN
4050143005758
Manufacturer Type Description
NBB2-V3-E1-V5
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
27.8 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Polyester
Length of sensor
16 mm
Height of sensor
10.2 mm
Switch frequency
1000.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.083
WIDTH
0.124
DEPTH
0.009
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models