??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-F76-E0-0,5M - Inductive Sensors
Bill of material
NBB2-F76-E0-0,5M
Product Picture
MANUID
NBB2-F76-E0-0,5M
Short Description
Inductive sensor NBB2-F76-E0-0,5M
EAN
4050143219308
Manufacturer Type Description
NBB2-F76-E0-0,5M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Polycarbonate
Length of sensor
25 mm
Height of sensor
5.5 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.065
WIDTH
0.090
DEPTH
0.012
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models