??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-8GS50-E2-0,6M-PUR - Inductive Sensors
Bill of material
NBB2-8GS50-E2-0,6M-PUR
Product Picture
MANUID
NBB2-8GS50-E2-0,6M-PUR
Short Description
Inductive sensor NBB2-8GS50-E2-0,6M-PUR
EAN
4050143328420
Manufacturer Type Description
NBB2-8GS50-E2-0,6M-PUR
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
50 mm
Switch frequency
6000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.196
WIDTH
0.098
DEPTH
0.049
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models