??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-8GS40-E2-V1-Y - Inductive Sensors
Bill of material
NBB2-8GS40-E2-V1-Y
Product Picture
MANUID
NBB2-8GS40-E2-V1-Y
Short Description
Inductive sensor NBB2-8GS40-E2-V1-Y
EAN
4050143377534
Manufacturer Type Description
NBB2-8GS40-E2-V1-Y
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
6000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.057
WIDTH
0.029
DEPTH
0.014
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD