??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-8GS40-E2-0,5M-Y - Inductive Sensors
Bill of material
NBB2-8GS40-E2-0,5M-Y
Product Picture
MANUID
NBB2-8GS40-E2-0,5M-Y
Short Description
Inductive sensor NBB2-8GS40-E2-0,5M-Y
EAN
4050143377527
Manufacturer Type Description
NBB2-8GS40-E2-0,5M-Y
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
6000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.103
WIDTH
0.051
DEPTH
0.026
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models