??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-8GM20-E2-V3-Y0219 - Inductive Sensors
Bill of material
NBB2-8GM20-E2-V3-Y0219
Product Picture
MANUID
NBB2-8GM20-E2-V3-Y0219
Short Description
Inductive sensor NBB2-8GM20-E2-V3-Y0219
EAN
4050143377619
Manufacturer Type Description
NBB2-8GM20-E2-V3-Y0219
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
35 mm
Switch frequency
6000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.010
LENGTH
0.035
WIDTH
0.005
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model