??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-6,5S40-E0-PUR - Inductive Sensors
Bill of material
NBB2-6,5S40-E0-PUR
Product Picture
MANUID
NBB2-6,5S40-E0-PUR
Short Description
Inductive sensor NBB2-6,5S40-E0-PUR
EAN
4050143087921
Manufacturer Type Description
NBB2-6,5S40-E0-PUR
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
6.5 mm
Design of control output
NPN
Housing construction form
cylinder smooth
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
6000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.040
LENGTH
0.170
WIDTH
0.060
DEPTH
0.008
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели