??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-6,5M30-E2 - Inductive Sensors
Bill of material
NBB2-6,5M30-E2
Product Picture
MANUID
NBB2-6,5M30-E2
Short Description
Inductive sensor NBB2-6,5M30-E2
EAN
4050143078813
Manufacturer Type Description
NBB2-6,5M30-E2
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
6.5 mm
Design of control output
PNP
Housing construction form
cylinder smooth
Housing material
Brass
Length of sensor
30 mm
Switch frequency
6000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.040
LENGTH
0.130
WIDTH
0.130
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models