??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB2-12GM50-E2-V1-Y89923 - Inductive Sensors
Bill of material
NBB2-12GM50-E2-V1-Y89923
Product Picture
MANUID
NBB2-12GM50-E2-V1-Y89923
Short Description
Inductive sensor NBB2-12GM50-E2-V1-Y89923
EAN
4050143213399
Manufacturer Type Description
NBB2-12GM50-E2-V1-Y89923
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
50 mm
Switch frequency
1500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.060
WIDTH
0.010
DEPTH
0.060
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models